Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Fischer Rista AG
Description
FIRIKA® Thermally insulated connectors
Bill of material
FIRIKA M02-19.24.08.100-R60
DV
Design variant
TBA
Number of carrying handles
RH
Carrying handle height
mm
Enter value for RH
Carrying handle height
mm
cm
inch
ft
BT
Carrying handle depth
mm
BH
Carrying handle height
mm
BL
Carrying handle length
mm
H
Insulation height
mm
Enter value for H
Insulation height
mm
cm
inch
ft
B
Insulation width
mm
D
Insulation type
ADO
Upper thickening
mm
ADU
Lower thickening
0 mm
BK
Fire protection class
BSP
Lateral 15 mm fire protection plates
L
Element length
mm
AUS
Design
VRDM
Maximum shear force
43.3 kN
MRD
Concomitant bending moment
3.5 kNm
MRDM
Maximum bending moment
26.9 kNm
VRD
Concomitant shear force
21.3 kN
KB
Flexural stiffness
7400 (kNm/m)/rad
KV
Shear stiffness
50100 (kN/m)/m
LEQ
Equivalent thermal conductivity
0.082 W/mK
REQ
Equivalent thermal resistance
0.974 m²K/W
LODLEVEL
Level of Detail
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處
Embedded user actions